SGES002E April 2003 – August 2020 SN74LVC1G125-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 3.3 V ± 0.3 V | VCC = 5 V ± 0.5 V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 1 | 5.1 | 1 | 4.1 | ns |
ten | OE | Y | 1 | 6 | 1 | 5 | ns |
tdis | OE | Y | 1 | 5 | 1 | 4.2 | ns |