SGES002E April 2003 – August 2020 SN74LVC1G125-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | –40 °C to 125 °C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | ||||||||
VOH | IOH = –100 μA | 1.65 V to 5.5 V | VCC – 0.1 | V | ||||||
IOH = –4 mA | 1.65 V | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 1.9 | ||||||||
IOH = –16 mA | 3 V | 2.4 | ||||||||
IOH = –24 mA | 3 V | 2.3 | ||||||||
4.5 V | 3.8 | |||||||||
VOL | IOL = 100 μA | 1.65 V to 5.5 V | 0.1 | V | ||||||
IOL = 4 mA | 1.65 V | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.3 | ||||||||
IOL = 16 mA | 3 V | 0.4 | ||||||||
IOL = 24 mA | 3 V | 0.55 | ||||||||
4.5 V | 0.55 | |||||||||
II | A or OE inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | μA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | μA | ||||||
IOZ | VO = 0 to 5.5 V | 3.6 V | 10 | μA | ||||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | μA | |||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND | 3 V to 5.5 V | 500 | μA | ||||||
CI | VI = VCC or GND | 3.3 V | 4 | pF |