SCES467D July 2003 – August 2020 SN74LVC1G126-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1G126-Q1 device is a high-drive CMOS device that can be used as an output enabled buffer with a high output drive, such as an LED application. It can produce 24 mA of drive current at 3.3 V, making it ideal for driving multiple outputs and good for high speed applications up to 100 MHz. The inputs are 5.5-V tolerant allowing it to translate down to VCC.