SCES467D July 2003 – August 2020 SN74LVC1G126-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1G126-Q1 device is a single line driver with 3-state output. The output is disabled when the output-enable input is low.
PART NUMBER | PACKAGE (PIN)(1) | BODY SIZE |
---|---|---|
1P1G126QDBVRQ1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
1P1G126QDRYRQ1 | SON (6) | 1.00 mm × 1.00 mm |