Refer to the PDF data sheet for device specific package drawings
This single Schmitt-trigger inverter is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G14-Q1 device contains one inverter and performs the Boolean function Y = A. The device functions as an independent inverter, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC1G14-Q1 | SC70 (5) | 2.10 mm × 2.00 mm |
SON (6) | 1.45 mm × 1.00 mm |
Changes from Revision B (August 2019) to Revision C (August 2021)
Changes from Revision A (March 2017) to Revision B (August 2019)