SCES865E February 2015 – October 2025 SN74LVC1G14-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This single Schmitt-trigger inverter is designed for 1.65V to 5.5V VCC operation.
The SN74LVC1G14-Q1 device contains one inverter and performs the Boolean function Y = A. The device functions as an independent inverter, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC1G14-Q1 | DCK (SC70, 5) | 2.0mm × 2.1mm | 2.0mm × 1.25mm |
| DRY (SON, 6) | 1.45mm × 1.0mm | 1.45mm × 1.0mm | |
| DBV (SOT-23, 5) | 2.9mm x 2.8mm | 2.9mm x 1.6mm |
Simplified Schematic