SCES865C February 2015 – August 2021 SN74LVC1G14-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.53 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2) (3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |