SCES218Y APRIL 1999 – November 2018 SN74LVC1G14
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
A balanced output allows the device to sink and source similar currents. The high drive capability of this device creates fast edges into light loads so routing and load conditions should be considered to prevent ringing. Additionally, the outputs of this device are capable of driving larger currents than the device can sustain without being damaged. It is important for the power output of the device to be limited to avoid thermal runaway and damage due to over-current. The electrical and thermal limits defined the in the Absolute Maximum Ratings
Absolute Maximum Ratings] must be followed at all times.