SCES218Y APRIL 1999 – November 2018 SN74LVC1G14
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive also creates fast edges into light loads so routing and load conditions should be considered to prevent ringing.