SCES218Y APRIL 1999 – November 2018 SN74LVC1G14
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | f = 10 MHz | 1.8 V | 20 | pF |
2.5 V | 21 | ||||
3.3 V | 22 | ||||
5 V | 25 |