SCES218Y APRIL 1999 – November 2018 SN74LVC1G14
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1G14 single Schmitt-trigger inverter is designed for 1.65 V to 5.5 V operation and performs the Boolean function Y = A. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.