SCES218Y APRIL 1999 – November 2018 SN74LVC1G14
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Vcc | INPUTS | VM | VLOAD | CL | RL | VD | |
---|---|---|---|---|---|---|---|
VI | tr/tf | ||||||
1.8 V ± 0.15 V | Vcc | ≤ 2 ns | Vcc/2 | 2 × Vcc | 15 pF | 1 MΩ | 0.15 V |
30 pF | 1 kΩ | ||||||
2.5 V ± 0.2 V | Vcc | ≤ 2 ns | Vcc/2 | 2 × Vcc | 15 pF | 1 MΩ | 0.15 V |
30 pF | 500 Ω | ||||||
3.3 V ± 0.3 V | 3 V | ≤ 2.5 ns | 1.5 V | 6 V | 15 pF | 1 MΩ | 0.3 V |
50 pF | 500 Ω | ||||||
5 V ± 0.5 V | Vcc | ≤ 2.5 ns | Vcc/2 | 2 × Vcc | 15 pF | 1 MΩ | 0.3 V |
50 pF | 500 Ω |