SCLSA30 October 2024 SN74LVC1G16-Q1
ADVANCE INFORMATION
Specifications | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 1.1 | 5.5 | V | |
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | (High or low state) | 0 | VCC | V |
IOH | High-level output current | VCC = 1.65 V | -4 | mA | |
VCC = 2.3 V | -8 | ||||
VCC = 3.0 V | -16 | ||||
-24 | |||||
VCC = 4.5 V | -32 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3.0 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
Δt/Δv | Input transition rise or fall rate | Vcc = 1.2 V to 5.0V | 20 | ns/V | |
Δt/Δv | Input transition rise or fall rate | Vcc = 1.8 V ± 0.15 V | 20 | ns/V | |
Δt/Δv | Input transition rise or fall rate | Vcc = 2.5 V ± 0.2V | 20 | ns/V | |
Δt/Δv | Input transition rise or fall rate (1G04, 1G06, 1G07, 1G34) | Vcc = 3.3 V ± 0.3 V | 10 | ns/V | |
Δt/Δv | Input transition rise or fall rate (1G34) | Vcc = 5.0 V ± 0.5 V | 10 | ns/V | |
Δt/Δv | Input transition rise or fall rate (1G04, 1G06, 1G07) | Vcc = 5.0 V ± 0.5 V | 5 | ns/V | |
TA | Operating free-air temperature | -40 | 125 | °C |