SCLSA30 October 2024 SN74LVC1G16-Q1
ADVANCE INFORMATION
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
tpd | A | Y | CL = 15 pF | 1.2 V ± 0.1 V | 14 | 20 | ns | |
tpd | A | Y | CL = 15 pF | 1.5 V ± 0.12 V | 11 | 15 | ns | |
tpd | A | Y | CL = 15 pF | 1.8 V ± 0.15 V | 2.7 | 9.9 | ns | |
tpd | A | Y | CL = 15 pF | 2.5 V ± 0.2 V | 1.6 | 5.5 | ns | |
tpd | A | Y | CL = 15 pF | 3.3 V ± 0.3 V | 1.5 | 4.6 | ns | |
tpd | A | Y | CL = 15 pF | 5.0 V ± 0.5 V | 0.9 | 4.4 | ns | |
tpd | A | Y | CL = 30 pF | 1.8 V ± 0.15 V | 3.0 | 13 | ns | |
tpd | A | Y | CL = 30 pF | 2.5 V ± 0.2 V | 2 | 8 | ns | |
tpd | A | Y | CL = 50 pF | 3.3 V ± 0.3 V | 1.8 | 6.5 | ns | |
tpd | A | Y | CL = 50 pF | 5.0 V ± 0.5 V | 1.2 | 6 | ns | |
Cpd | No Load, f = 10 MHz | 1.8 V | 3 | pF | ||||
Cpd | No Load, f = 10 MHz | 2.5 V | 3 | pF | ||||
Cpd | No Load, f = 10 MHz | 3.3 V | 3 | pF | ||||
Cpd | No Load, f = 10 MHz | 5.0 V | 4 | pF |