SCES663C March 2006 – January 2020 SN74LVC1G17-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This single Schmitt-trigger buffer is designed for
1.65-V to 5.5-V VCC operation.
The SN74LVC1G17-Q1 device contains one buffer and performs the Boolean function Y = A.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G17-Q1 is available in a variety of packages.
DEVICE NAME | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC1G17-Q1 | SOT-23 (5) | 2.9 mm × 1.6 mm |
SC-70 (5) | 2.0 mm × 1.25 mm | |
SON (6) | 1.45 mm × 1.0 mm |