SCES663C March 2006 – January 2020 SN74LVC1G17-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
–40°C TO 125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V
± 0.15 V |
VCC = 2.5 V
± 0.2 V |
VCC = 3.3 V
± 0.3 V |
VCC = 5 V
± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 2.8 | 14 | 1 | 9 | 1.5 | 8 | 0.7 | 7 | ns |