| | MIN | MAX | UNIT |
---|
Tstg | Storage temperature range | –65 | 150 | °C |
VESD (1) | Human-Body Model (HBM)(2) | 0 | 2 | kV |
Charged-Device Model (CDM)(3) | 0 | 1 | kV |
(1) Electrostatic discharge (ESD) to measure device sensitivity and immunity to damage caused by assembly line electrostatic discharges in to the device.
(2) Level listed above is the passing level per ANSI, ESDA, and JEDEC JS-001. JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(3) Level listed above is the passing level per EIA-JEDEC JESD22-C101. JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.