SCES351W July 2001 – September 2020 SN74LVC1G17
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | ||
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | |||||
Cpd | Power dissipation capacitance | f = 10 MHz | 20 | 21 | 22 | 26 | pF |