SCES406L July 2002 – August 2019 SN74LVC1G18
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This non-inverting demultiplexer is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G18 device is a 1-of-2 non-inverting demultiplexer with a 3-state output. This device buffers the data on input A and passes it to either output Y0 or Y1, depending on whether the state of the select (S) input is low or high, respectively.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC1G18DBVR | SOT-23 (6) | 2.90 mm × 2.80 mm |
SN74LVC1G18DCKR | SC70 (6) | 2.00 mm × 1.10 mm |
SN74LVC1G18DRYR | SON (6) | 1.45 mm × 1.00 mm |
SN74LVC1G18DSFR | SON (6) | 1.00 mm × 1.00 mm |
SN74LVC1G18YZPR | DSBGA (6) | 1.39 mm × 0.89 mm |