SCES406L July 2002 – August 2019 SN74LVC1G18
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST
CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance | f = 10 MHz | 17 | 17 | 18 | 21 | pF |