SCES406L July 2002 – August 2019 SN74LVC1G18
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARA
METER |
FROM
(INPUT) |
TO
(OUTPUT) |
CONDITION | VCC = 1.8 V
± 0.15 V |
VCC = 2.5 V
± 0.2 V |
VCC = 3.3 V
± 0.3 V |
VCC = 5 V
± 0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 30 pF or 50 pF | 3.5 | 9.8 | 1.7 | 5.5 | 1.5 | 4.7 | 0.7 | 3.7 | ns |
ten | S | Y | CL = 30 pF or 50 pF | 3.6 | 11.2 | 1.7 | 6.6 | 1.5 | 6.1 | 0.9 | 4.9 | ns |
tdis | S | Y | CL = 30 pF or 50 pF | 1.9 | 13.7 | 1 | 6.3 | 1.1 | 6.4 | 0.5 | 4.8 | ns |