SCES463H June 2003 – December 2021 SN74LVC1G3157-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | VCC = 5 V ± 0.5 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd(1) | A or Bn | Bn or A | 2 | 1.2 | 0.8 | 0.3 | ns | ||||
ten(2) | S | Bn | 7 | 24 | 3.5 | 14 | 2.5 | 7.6 | 1.7 | 5.7 | ns |
tdis(3) | 3 | 13 | 2 | 7.5 | 1.5 | 5.3 | 0.8 | 3.8 | |||
tB-M(4) | 0.5 | 0.5 | 0.5 | 0.5 | ns |