SCES463H June 2003 – December 2021 SN74LVC1G3157-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
ron | ON-state switch resistance(2) | See Figure 7-1 and Figure 6-1 | VI = 0 V, | IO = 4 mA | 1.65 V | 11 | 20 | Ω | ||
VI = 1.65 V, | IO = –4 mA | 15 | 50 | |||||||
VI = 0 V, | IO = 8 mA | 2.3 V | 8 | 12 | ||||||
VI = 2.3 V, | IO = –8 mA | 11 | 30 | |||||||
VI = 0 V, | IO = 24 mA | 3 V | 7 | 9.5 | ||||||
VI = 3 V, | IO = –24 mA | 9 | 20 | |||||||
VI = 0 V, | IO = 30 mA | 4.5 V | 6 | 7.5 | ||||||
VI = 2.4 V, | IO = –30 mA | 7 | 12 | |||||||
VI = 4.5 , | IO = –30 mA | 7 | 15 | |||||||
rrange | ON-state switch resistance over signal range(2)(3) | 0 ≤ VBn ≤ VCC (see Figure 7-1 and Figure 6-1) | IA = –4 mA | 1.65 V | 140 | Ω | ||||
IA = –8 mA | 2.3 V | 45 | ||||||||
IA = –24 mA | 3 V | 18 | ||||||||
IA = –30 mA | 4.5 V | 10 | ||||||||
Δron | Difference in on-state resistance between switches(2)(4)(5) | See Figure 7-1 | VBn = 1.15 V, | IA = –4 mA | 1.65 V | 0.5 | Ω | |||
VBn = 1.6 V, | IA = –8 mA | 2.3 V | 0.1 | |||||||
VBn = 2.1 V, | IA = –24 mA | 3 V | 0.1 | |||||||
VBn = 3.15 V, | IA = –30 mA | 4.5 V | 0.1 | |||||||
ron(flat) | ON-state resistance flatness(2)(4)(6) | 0 ≤ VBn ≤ VCC | IA = –4 mA | 1.65 V | 110 | Ω | ||||
IA = –8 mA | 2.3 V | 26 | ||||||||
IA = –24 mA | 3 V | 9 | ||||||||
IA = –30 mA | 4.5 V | 4 | ||||||||
Ioff(7) | OFF-state switch leakage current | 0 ≤ VI, VO ≤ VCC (see Figure 7-2) | 1.65 V to 5.5 V | ±1 | μA | |||||
±0.05 | ±1(1) | |||||||||
IS(on) | ON-state switch leakage current | VI = VCC or GND, VO = Open (see Figure 7-3) | 5.5 V | ±1 | μA | |||||
±0.1(1) | ||||||||||
IIN | Control input current | 0 ≤ VIN ≤ VCC | 0 V to 5.5 V | ±1 | μA | |||||
±0.05 | ±1(1) | |||||||||
ICC | Supply current | VIN = VCC or GND | 5.5 V | 1 | 10 | μA | ||||
ΔICC | Supply-current change | VIN = VCC – 0.6 V | 5.5 V | 500 | μA | |||||
Cin | Control input capacitance | S | 5 V | 2.7 | pF | |||||
Cio(off) | Switch I/O capacitance | Bn | 5 V | 5.2 | pF | |||||
Cio(on) | Switch I/O capacitance | Bn | 5 V | 17.3 | pF | |||||
A | 17.3 |