SCES463H June 2003 – December 2021 SN74LVC1G3157-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These devices are qualified for automotive applications. The 1.65-V to 5.5-V supply operation allows the device to function in many different systems comprised of different logic levels, allowing rail-to-rail signal switching. Either the B1 channel or the B2 channel is activated depending upon the control input. If the control input is low, B1 channel is selected. If the control input is high, B2 channel is selected.