SCES463H June 2003 – December 2021 SN74LVC1G3157-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | VCC | TYP | UNIT |
---|---|---|---|---|---|---|
Frequency response (switch on)(1) | A or Bn | Bn or A | RL = 50 Ω, fin = sine wave (see Figure 7-5) | 1.65 V | 300 | MHz |
2.3 V | 300 | |||||
3 V | 300 | |||||
4.5 V | 300 | |||||
Crosstalk (between switches)(2) | B1 or B2 | B2 or B1 | RL = 50 Ω, fin = 10 MHz (sine wave) (see Figure 7-6) | 1.65 V | –54 | dB |
2.3 V | –54 | |||||
3 V | –54 | |||||
4.5 V | –54 | |||||
Feedthrough attenuation (switch off)(2) | A or Bn | Bn or A | CL = 5 pF, RL = 50 Ω, fin = 10 MHz (sine wave) (see Figure 7-7) | 1.65 V | –57 | dB |
2.3 V | –57 | |||||
3 V | –57 | |||||
4.5 V | –57 | |||||
Charge injection(3) | S | A | CL = 0.1 nF, RL = 1 MΩ (see Figure 7-8) | 3.3 V | 3 | pC |
5 V | 7 | |||||
Total harmonic distortion | A or Bn | Bn or A | VI = 0.5 Vp-p, RL = 600 Ω, fin = 600 Hz to 20 kHz (sine wave) (see Figure 7-9) | 1.65% | 0.1% | V |
2.3% | 0.025% | |||||
3% | 0.015% | |||||
4.5% | 0.01% |