SCES648A February 2006 – August 2019 SN74LVC1G32-Q1
PRODUCTION DATA.
PARAMETER | TEST
CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | ||
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | |||||
Cpd | Power dissipation capacitance | f = 10 MHz | 20 | 20 | 21 | 22 | pF |