SCES219V April 1999 – August 2015 SN74LVC1G32
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
TJ | Junction temperature | –65 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
PARAMETER | DEFINITION | VAUE | UNIT | ||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
Data retention only | 1.5 | ||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VCC = 3 V to 3.6 V | 2 | ||||
VCC = 4.5 V to 5.5 V | 0.7 × VCC | ||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VCC = 3 V to 3.6 V | 0.8 | ||||
VCC = 4.5 V to 5.5 V | 0.3 × VCC | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –8 | ||||
VCC = 3 V | –16 | ||||
–24 | |||||
VCC = 4.5 V | –32 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V | 20 | ns/V | |
VCC = 3.3 V ± 0.3 V | 10 | ||||
VCC = 5 V ± 0.5 V | 5 | ||||
TA | Operating free-air temperature | DSBGA package | –40 | 85 | °C |
All other packages | -40 | 125 | °C |
THERMAL METRIC(1) | SN74LVC1G32 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
DBV | DCK | DRL | DRY | YZP | DPW | |||
5 PINS | 5 PINS | 5 PINS | 6 PINS | 5 PINS | 4 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 229 | 278 | 243 | 439 | 130 | 340 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 164 | 93 | 78 | 277 | 54 | 215 | |
RθJB | Junction-to-board thermal resistance | 62 | 65 | 78 | 271 | 51 | 294 | |
ψJT | Junction-to-top characterization parameter | 44 | 2 | 10 | 84 | 1 | 41 | |
ψJB | Junction-to-board characterization parameter | 62 | 64 | 77 | 271 | 50 | 294 | |
RθJCbot | Junction-to-case (bottom) thermal resistance | – | – | – | – | – | 250 |
PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C RECOMMENDED |
UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP | MAX | |||||||
VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | |||||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | |||||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.9 | |||||||||
IOH = –16 mA | 3 V | 2.4 | 2.4 | |||||||||
IOH = –24 mA | 2.3 | 2.3 | ||||||||||
IOH = –32 mA | 4.5 V | 3.8 | 3.8 | |||||||||
VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | |||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | |||||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.4 | |||||||||
IOL = 16 mA | 3 V | 0.4 | 0.5 | |||||||||
IOL = 24 mA | 0.55 | 0.65 | ||||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.65 | |||||||||
II | A or B inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | µA | ||||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±25 | µA | |||||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | µA | ||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | 500 | µA | |||||||
Ci | VI = VCC or GND | 3.3 V | 4 | 4 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 1.9 | 7.2 | 0.8 | 4.4 | 0.9 | 3.6 | 0.8 | 3.4 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 85°C | –40°C to 125°C RECOMMENDED |
–40°C to 85°C | –40°C to 125°C RECOMMENDED |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.5 V ± 0.2 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 2.8 | 8 | 2.8 | 9 | 1.2 | 5.5 | 1.2 | 6 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 85°C | –40°C to 125°C RECOMMENDED |
–40°C to 85°C | –40°C to 125°C RECOMMENDED |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 3.3 V ± 0.3 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 1.1 | 4.5 | 1 | 4 | 1 | 4 | 1 | 4.5 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | ||
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | |||||
Cpd | Power dissipation capacitance | f = 10 MHz | 20 | 20 | 21 | 22 | pF |