This single buffer gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G34 device performs the Boolean function Y = A in positive logic.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC Operating range.
The SN74LVC1G34 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.
Changes from L Revision (April 2014) to M Revision
Changes from K Revision (March 2014) to L Revision
Changes from J Revision (December 2013) to K Revision
Changes from I Revision (June2011) to J Revision
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature range | -65 | 150 | °C | |
TJ | Max Junction temperature | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2 | kV | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1 |
THERMAL METRIC(1) | SN74LVC1G34 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
DBV | DCK | DRL | DRY | YZP | DPW | |||
5 PINS | 5 PINS | 5 PINS | 6 PINS | 5 PINS | 4 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 229 | 278 | 243 | 439 | 130 | 340 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 164 | 93 | 78 | 277 | 54 | 215 | |
RθJB | Junction-to-board thermal resistance | 62 | 65 | 78 | 271 | 51 | 294 | |
ψJT | Junction-to-top characterization parameter | 44 | 2 | 10 | 84 | 1 | 41 | |
ψJB | Junction-to-board characterization parameter | 62 | 64 | 77 | 271 | 50 | 294 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | – | – | – | – | – | 250 |
PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||||
VOH | IOH = –100 μA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | |||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | |||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.9 | |||||||
IOH = –16 mA | 3 V | 2.4 | 2.4 | |||||||
IOH = –24 mA | 2.3 | 2.3 | ||||||||
IOH = –32 mA | 4.5 V | 3.8 | 3.8 | |||||||
VOL | IOL = 100 μA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | |||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | |||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | |||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | |||||||
IOL = 24 mA | 0.55 | 0.55 | ||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.55 | |||||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | ±2 | μA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | μA | |||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 1 | 10 | μA | ||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | 500 | μA | |||||
Ci | VI = VCC or GND | 3.3 V | 3.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 2 | 9.9 | 1.5 | 6 | 1 | 3.5 | 1 | 2.9 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 3.2 | 8.6 | 1.5 | 4.4 | 1.5 | 4.1 | 1 | 3.2 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 3.2 | 9.5 | 1.5 | 5.1 | 1.5 | 4.7 | 1 | 3.9 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance | f = 10 MHz | 16 | 16 | 16 | 18 | pF |