SCES538G January 2004 – February 2020 SN74LVC1G38
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The supply voltage at V1 must be set to provide input thresholds for the signals A and EN. This device uses CMOS technology and has an open-drain output. Outputs of open-drain devices can be tied directly together to produce a wired-OR configuration. This device has high current drive that will create fast edges into light loads so routing and load conditions should be considered to prevent ringing.