SCES538G January 2004 – February 2020 SN74LVC1G38
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOL | IOL = 100 µA | TA = –40°C to +85°C | 1.65 V to
5.5 V |
0.1 | V | |||
TA = –40°C to +125°C | ||||||||
IOL = 4 mA | TA = –40°C to +85°C | 1.65 V | 0.45 | |||||
TA = –40°C to +125°C | ||||||||
IOL = 8 mA | TA = –40°C to +85°C | 2.3 V | 0.3 | |||||
TA = –40°C to +125°C | ||||||||
IOL = 16 mA | TA = –40°C to +85°C | 3 V | 0.4 | |||||
TA = –40°C to +125°C | ||||||||
IOL = 24 mA | TA = –40°C to +85°C | 0.55 | ||||||
TA = –40°C to +125°C | ||||||||
IOL = 32 mA | TA = –40°C to +85°C | 4.5 V | 0.55 | |||||
TA = –40°C to +125°C | ||||||||
II | A or B inputs | VI = 5.5 V or GND | TA = –40°C to +85°C | 1.65 V to
5.5 V |
±1 | µA | ||
TA = –40°C to +125°C | ||||||||
Ioff | VI or VO = 5.5 V | TA = –40°C to +85°C | 0 | ±10 | µA | |||
TA = –40°C to +125°C | ||||||||
ICC | VI = 5.5 V or GND, IO = 0 | TA = –40°C to +85°C | 1.65 V to
5.5 V |
10 | µA | |||
TA = –40°C to +125°C | ||||||||
ΔICC | One input at VCC – 0.6 V,
Other inputs at VCC or GND |
TA = –40°C to +85°C | 3 V to 5.5 V | 500 | µA | |||
TA = –40°C to +125°C | ||||||||
Ci | VI = VCC or GND | 3.3 V | 3.5 | pF | ||||
Co | VO = VCC or GND | 3.3 V | 4.5 | pF |