SCES538G January 2004 – February 2020 SN74LVC1G38
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DBV, DCK, DPW | DRY, DSF | YZP | ||
A | 1 | 1, 5 | A1 | I | Logic Input A |
B | 2 | 2 | B1 | I | Logic Input B |
GND | 3 | 3 | C1 | — | Ground |
NC | — | 5 | — | — | No Internal Connection |
Y | 4 | 4 | C2 | O | Output Y |
VCC | 5 | 6 | A2 | — | Positive Supply |