SCES538G January 2004 – February 2020 SN74LVC1G38
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tpd | A or B | Y | TA = –40°C to +85°C | VCC = 1.8 V ± 0.15 V | 2.9 | 7.4 | ns |
VCC = 2.5 V ± 0.2 V | 1.7 | 3.8 | |||||
VCC = 3.3 V ± 0.3 V | 1.5 | 4.9 | |||||
VCC = 5 V ± 0.5 V | 0.9 | 2.4 |