SCES538G January 2004 – February 2020 SN74LVC1G38
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Outputs of this device can be driven above the supply voltage so long as they remain below the maximum output voltage value specified in the Absolute Maximum Ratings. When the device is not actively driving LOW, the output is in the high impedance state. If a pull-up resistor is connected from the output to a power supply (of any valid value), the output will be driven by this supply, and therefore can have a voltage that is either higher or lower than the VCC supply of the device. An application of this device performing up-translation is depicted in Application and Implementation, where additional design details are provided.