SCES414P November 2002 – November 2016 SN74LVC1G57
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, VCC | –0.5 | 6.5 | V | ||
Input voltage, VI(2) | –0.5 | 6.5 | V | ||
Voltage range (applied to any output), VO | High-impedance or power-off state(2) | –0.5 | 6.5 | V | |
High or low state(2)(3) | –0.5 | VCC + 0.5 | |||
Input clamp current, IIK (VI < 0) | –50 | mA | |||
Output clamp current, IOK (VO < 0) | –50 | mA | |||
Continuous output current, IO | ±50 | mA | |||
Continuous current through VCC or GND | ±100 | mA | |||
Junction temperature, TJ | 150 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
Data retention only | 1.5 | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –8 | ||||
VCC = 3 V | –16 | ||||
–24 | |||||
VCC = 4.5 V | –32 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
TA | Operating free-air temperature | BGA package | –40 | 85 | °C |
All other packages | –40 | 125 |
THERMAL METRIC(1) | SN74LVC1G57 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
DBV (SOT) | DCK (SOT) | DRL (SOT) | YZP (DSGBA) | DSF (SON) | DRY (SON) | |||
6 PINS | 6 PINS | 6 PINS | 6 PINS | 6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 223 | 271.7 | 252.5 | 124 | 360.1 | 332.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 174.4 | 129.8 | 111.6 | 1.4 | 158.8 | 198.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 71 | 73.1 | 118.5 | 29.7 | 213.5 | 189 | °C/W |
ψJT | Junction-to-top characterization parameter | 57.1 | 8.3 | 11.8 | 0.5 | 20.4 | 44.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 70.3 | 72.4 | 118.8 | 30.1 | 213.2 | 189.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VT+ | Positive-going input threshold voltage | VCC = 1.65 V | 0.79 | 1.16 | V | ||
VCC = 2.3 V | 1.11 | 1.56 | |||||
VCC = 3 V | 1.5 | 1.87 | |||||
VCC = 4.5 V | 2.16 | 2.74 | |||||
VCC = 5.5 V | 2.61 | 3.33 | |||||
VT– | Negative-going input threshold voltage | VCC = 1.65 V | 0.35 | 0.62 | V | ||
VCC = 2.3 V | 0.58 | 0.87 | |||||
VCC = 3 V | 0.84 | 1.19 | |||||
VCC = 4.5 V | 1.41 | 1.9 | |||||
VCC = 5.5 V | 1.87 | 2.29 | |||||
ΔVT | Hysteresis (VT+ – VT–) | VCC = 1.65 V | 0.3 | 0.62 | V | ||
VCC = 2.3 V | 0.4 | 0.8 | |||||
VCC = 3 V | 0.53 | 0.87 | |||||
VCC = 4.5 V | 0.71 | 1.04 | |||||
VCC = 5.5 V | 0.71 | 1.11 | |||||
VOH | VCC = 1.65 V to 5.5 V, IOH = –100 µA | VCC – 0.1 | V | ||||
VCC = 1.65 V, IOH = –4 mA | 1.2 | ||||||
VCC = 2.3 V, IOH = –8 mA | 1.9 | ||||||
VCC = 3 V, IOH = –16 mA | 2.4 | ||||||
VCC = 3 V, IOH = –24 mA | 2.3 | ||||||
VCC = 4.5 V, IOH = –32 mA | 3.8 | ||||||
VOL | VCC = 1.65 V to 5.5 V, IOL = 100 µA | 0.1 | V | ||||
VCC = 1.65 V, IOL = 4 mA | 0.45 | ||||||
VCC = 2.3 V, IOL = 8 mA | 0.3 | ||||||
VCC = 3 V, IOL = 16 mA | TA = –40°C to 85°C | 0.4 | |||||
TA = –40°C to 125°C | 0.45 | ||||||
VCC = 3 V, IOL = 24 mA | 0.55 | ||||||
VCC = 4.5 V, IOL = 32 mA | TA = –40°C to 85°C | 0.55 | |||||
TA = –40°C to 125°C | 0.58 | ||||||
II | VCC = 0 V to 5.5 V, VI = 5.5 V or GND | ±1 | µA | ||||
Ioff | VCC = 0 V, VI or VO = 5.5 V | ±10 | µA | ||||
ICC | VCC = 1.65 V to 5.5 V, VI = 5.5 V or GND, IO = 0 | 10 | µA | ||||
ΔICC | VCC = 3 V to 5.5 V, one input at VCC – 0.6 V, other inputs at VCC or GND |
500 | µA | ||||
Ci | VCC = 3.3 V, VI = VCC or GND | 3.5 | pF | ||||
Cpd | Power dissipation capacitance | f = 10 MHz, TA = 25°C | VCC = 1.8 V | 20 | pF | ||
VCC = 2.5 V | 20 | ||||||
VCC = 3.3 V | 21 | ||||||
VCC = 5 V | 22 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tpd | Any input to Y (output) | TA = –40°C to 85°C | VCC = 1.8 V ± 0.15 V | 3.2 | 14.4 | ns | ||
VCC = 2.5 V ± 0.2 V | 2 | 8.3 | ||||||
VCC = 3.3 V ± 0.3 V | 1.5 | 6.3 | ||||||
VCC = 5 V ± 0.5 V | 1.1 | 5.1 | ||||||
TA = –40°C to 125°C | VCC = 1.8 V ± 0.15 V | 3.2 | 16.4 | |||||
VCC = 2.5 V ± 0.2 V | 2 | 9.3 | ||||||
VCC = 3.3 V ± 0.3 V | 1.5 | 7.3 | ||||||
VCC = 5 V ± 0.5 V | 1.1 | 6.1 |