SCES323Q June 2001 – March 2017 SN74LVC1G66
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT NO. | USON, X2SON NO. | ||
A | 1 | 1 | I/O | Bidirectional signal to be switched |
B | 2 | 2 | I/O | Bidirectional signal to be switched |
C | 4 | 4 | I | Controls the switch (L = OFF, H = ON) |
GND | 3 | 3 | — | Ground pin |
NC | — | 5 | — | Do not connect |
VCC | 5 | 6 | — | Power pin |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | DSBGA NO. | ||
A | A1 | I/O | Bidirectional signal to be switched |
B | B1 | I/O | Bidirectional signal to be switched |
C | C2 | I | Controls the switch (L = OFF, H = ON) |
GND | C1 | — | Ground pin |
VCC | A2 | — | Power pin |