Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LVC1G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset
1 Features
- Available in the Texas Instruments
NanoFree™ package - Supports 5-V VCC operation
- Inputs accept voltages to 5.5-V
- Supports down translation to VCC
- Maximum tpd of 5.9-ns at 3.3-V
- Low power consumption, 10-µA maximum
ICC
- ±24-mA output drive at 3.3-V
- Typical VOLP (output ground bounce)
< 0.8-V at VCC = 3.3-V,
TA = 25°C - Typical VOHV (output VOH
undershoot)
> 2-V at VCC = 3.3
V, TA = 25°C - Ioff supports live insertion,
partial-power-down mode, and back-drive protection
- Latch-up performance exceeds 100 mA per JESD 78,
class II
- ESD protection exceeds JESD 22
- 2000-V human-body
model
- 200-V machine model
- 1000-V charged-device
model