This automotive AEC-Q100 qualified single positive-edge-triggered D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.
When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the level at the output.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
SN74LVC1G79QDCKRQ1 | SC70 (5) | 2.00 mm × 1.25 mm |
DATE | REVISION | NOTES |
---|---|---|
March 2017 | * | Initial release. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | DCK | ||
D | 1 | I | Data input |
CLK | 2 | I | Positive-Edge-Triggered Clock input |
GND | 3 | — | Ground |
Q | 4 | O | Non-inverted output |
VCC | 5 | — | Positive Supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C | |
TJ | Junction Temperature | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
Data retention only | 1.5 | ||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VCC = 3 V to 3.6 V | 2 | ||||
VCC = 4.5 V to 5.5 V | 0.7 × VCC | ||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VCC = 3 V to 3.6 V | 0.8 | ||||
VCC = 4.5 V to 5.5 V | 0.3 × VCC | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –8 | ||||
VCC = 3 V | –16 | ||||
–24 | |||||
VCC = 4.5 V | –32 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V | 20 | ns/V | |
VCC = 3.3 V ± 0.3 V | 10 | ||||
VCC = 5 V ± 0.5 V | 5 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | SN74LVC1G79-Q1 | UNIT | |
---|---|---|---|
DCK | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 277.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 179.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 75.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 49.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 75.1 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | –40°C to +85°C | –40°C to +125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||||
VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | ||||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.9 | ||||||||
IOH = –16 mA | 3 V | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 2.3 | 2.3 | |||||||||
IOH = –32 mA | 4.5 V | 3.8 | 3.8 | ||||||||
VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | ||||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | ||||||||
IOL = 24 mA | 0.55 | 0.55 | |||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.55 | ||||||||
II | All inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±10 | ±5 | µA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | µA | ||||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | µA | |||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | 500 | µA | ||||||
Ci | VI = VCC or GND | 3.3 V | 4 | 4 | pF |
PARAMETER | –40°C to +85°C | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 ± 0.15 V |
VCC = 2.5 ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fclock | Clock frequency | 160 | 160 | 160 | 160 | MHz | |||||
tw | Pulse duration, CLK high or low | 2.5 | 2.5 | 2.5 | 2.5 | ns | |||||
tsu | Setup time before CLK↑ | Data high | 2.2 | 1.4 | 1.3 | 1.2 | ns | ||||
Data low | 2.6 | 1.4 | 1.3 | 1.2 | |||||||
th | Hold time, data after CLK↑ | 0.3 | 0.4 | 1 | 0.5 | ns |
PARAMETER | –40°C to +125°C | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 ± 0.15 V |
VCC = 2.5 ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fclock | Clock frequency | 160 | 160 | 160 | 160 | MHz | |||||
tw | Pulse duration, CLK high or low | 2.5 | 2.5 | 2.5 | 2.5 | ns | |||||
tsu | Setup time before CLK↑ | Data high | 2.2 | 1.4 | 1.3 | 1.2 | ns | ||||
Data low | 2.6 | 1.4 | 1.3 | 1.2 | |||||||
th | Hold time, data after CLK↑ | 0.3 | 0.4 | 1 | 0.5 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TA = –40°C to +85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 160 | 160 | 160 | 160 | MHz | ||||||
tpd | CLK | Q | 2.5 | 9.1 | 1.2 | 6 | 1 | 4 | 0.8 | 3.8 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TA = –40°C to +85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 160 | 160 | 160 | 160 | MHz | ||||||
tpd | CLK | Q | 3.9 | 9.9 | 2 | 7 | 1.7 | 5 | 1 | 4.5 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TA = –40°C to +125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 160 | 160 | 160 | 160 | MHz | ||||||
tpd | CLK | Q | 3.9 | 12 | 2 | 8.5 | 1.7 | 6 | 1 | 5 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance | f = 10 MHz | 26 | 26 | 27 | 30 | pF |