The SN74LVC1G80-Q1 device is an automotive AEC-Q100 qualified, single positive-edge-triggered D-type flip-flop that is designed for 1.65-V to 5.5-V VCC operation.
When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the level at the output.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
SN74LVC1G80-Q1 | SC70 (5) | 2.00 mm × 1.25 mm |
DATE | REVISION | NOTES |
---|---|---|
April 2017 | * | Initial release. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | D | I | Data input |
2 | CLK | I | Positive-Edge-Triggered Clock input |
3 | GND | — | Ground pin |
4 | Q | O | Inverted output |
5 | VCC | — | Positive Supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | ºC |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
Data retention only | 1.5 | ||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VCC = 3 V to 3.6 V | 2 | ||||
VCC = 4.5 V to 5.5 V | 0.7 × VCC | ||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VCC = 3 V to 3.6 V | 0.8 | ||||
VCC = 4.5 V to 5.5 V | 0.3 × VCC | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –8 | ||||
VCC = 3 V | –16 | ||||
–24 | |||||
VCC = 4.5 V | –32 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V | 20 | ns/V | |
VCC = 3.3 V ± 0.3 V | 10 | ||||
VCC = 5 V ± 0.5 V | 5 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | SN74LVC1G80-Q1 | UNIT | |
---|---|---|---|
DCK (SC70) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 278.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 121.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 65.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 64.9 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | V | ||||
IOH = –4 mA | 1.65 V | 1.2 | ||||||
IOH = –8 mA | 2.3 V | 1.9 | ||||||
IOH = –16 mA | 3 V | 2.4 | ||||||
IOH = –24 mA | 2.3 | |||||||
IOH = –32 mA | 4.5 V | 3.8 | ||||||
VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | V | ||||
IOL = 4 mA | 1.65 V | 0.45 | ||||||
IOL = 8 mA | 2.3 V | 0.3 | ||||||
IOL = 16 mA | 3 V | 0.4 | ||||||
IOL = 24 mA | 0.55 | |||||||
IOL = 32 mA | 4.5 V | 0.55 | ||||||
II | CLK or D inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±10 | µA | |||
Ioff | VI or VO = 5.5 V | 0 | ±10 | µA | ||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | µA | |||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | µA | ||||
Ci | VI = VCC or GND | TA = –40°C to 85°C | 3.3 V | 3.5 | pF |
VCC | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
fclock | Clock frequency | VCC = 1.8 V ± 0.15 V | 160 | MHz | ||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5.5 V ± 0.5 V | ||||||
tw | Pulse duration, CLK high or low | VCC = 1.8 V ± 0.15 V | 2.5 | ns | ||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5.5 V ± 0.5 V | ||||||
tsu | Setup time before CLK↑ | Data high | VCC = 1.8 V ± 0.15 V | 2.3 | ns | |
VCC = 2.5 V ± 0.2 V | 1.5 | |||||
VCC = 3.3 V ± 0.3 V | 1.3 | |||||
VCC = 5.5 V ± 0.5 V | 1.1 | |||||
Data low | VCC = 1.8 V ± 0.15 V | 2.5 | ||||
VCC = 2.5 V ± 0.2 V | 1.5 | |||||
VCC = 3.3 V ± 0.3 V | 1.3 | |||||
VCC = 5.5 V ± 0.5 V | 1.1 | |||||
th | Hold time, data after CLK↑ | VCC = 1.8 V ± 0.15 V | 0 | ns | ||
VCC = 2.5 V ± 0.2 V | 0.2 | |||||
VCC = 3.3 V ± 0.3 V | 0.9 | |||||
VCC = 5.5 V ± 0.5 V | 0.4 |
VCC | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
fclock | Clock frequency | VCC = 1.8 V ± 0.15 V | 160 | MHz | ||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5.5 V ± 0.5 V | ||||||
tw | Pulse duration, CLK high or low | VCC = 1.8 V ± 0.15 V | 2.5 | ns | ||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5.5 V ± 0.5 V | ||||||
tsu | Setup time before CLK↑ | Data high | VCC = 1.8 V ± 0.15 V | 2.3 | ns | |
VCC = 2.5 V ± 0.2 V | 1.5 | |||||
VCC = 3.3 V ± 0.3 V | 1.3 | |||||
VCC = 5.5 V ± 0.5 V | 1.1 | |||||
Data low | VCC = 1.8 V ± 0.15 V | 2.5 | ||||
VCC = 2.5 V ± 0.2 V | 1.5 | |||||
VCC = 3.3 V ± 0.3 V | 1.3 | |||||
VCC = 5.5 V ± 0.5 V | 1.1 | |||||
th | Hold time, data after CLK↑ | VCC = 1.8 V ± 0.15 V | 0 | ns | ||
VCC = 2.5 V ± 0.2 V | 0.2 | |||||
VCC = 3.3 V ± 0.3 V | 0.9 | |||||
VCC = 5.5 V ± 0.5 V | 0.4 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
fmax | VCC = 1.8 V ± 0.15 V | 160 | MHz | |||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5 V ± 0.5 V | ||||||
tpd | CLK | Q | VCC = 1.8 V ± 0.15 V | 3 | 9.1 | ns |
VCC = 2.5 V ± 0.2 V | 1.5 | 6 | ||||
VCC = 3.3 V ± 0.3 V | 1.3 | 4.2 | ||||
VCC = 5 V ± 0.5 V | 1.1 | 3.8 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
fmax | VCC = 1.8 V ± 0.15 V | 160 | MHz | |||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5 V ± 0.5 V | ||||||
tpd | CLK | Q | VCC = 1.8 V ± 0.15 V | 4.4 | 9.9 | ns |
VCC = 2.5 V ± 0.2 V | 2.3 | 7 | ||||
VCC = 3.3 V ± 0.3 V | 2 | 5.2 | ||||
VCC = 5 V ± 0.5 V | 1.3 | 4.5 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
fmax | VCC = 1.8 V ± 0.15 V | 160 | MHz | |||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5 V ± 0.5 V | ||||||
tpd | CLK | Q | VCC = 1.8 V ± 0.15 V | 4.4 | 12.5 | ns |
VCC = 2.5 V ± 0.2 V | 2.3 | 8.5 | ||||
VCC = 3.3 V ± 0.3 V | 2 | 6 | ||||
VCC = 5 V ± 0.5 V | 1.3 | 5.5 |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | f = 10 MHz | VCC = 1.8 V | 24 | pF |
VCC = 2.5 V | 24 | ||||
VCC = 3.3 V | 25 | ||||
VCC = 5 V | 27 |
VCC = 1.8 V | VCC = 2.5 V |
VCC = 3.3 V | VCC = 5 V |