The SN74LVC1G97 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and noninverter. All inputs can be connected to VCC or GND.
This configurable multiple-function gate is designed for 1.65-V to 5.5-V VCC operation.
This device functions as an independent gate, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
NanoFree package technology is a major break-through in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC1G97DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
SN74LVC1G97DCK | SC70 (6) | 2.00 mm × 1.25 mm |
SN74LVC1G97DRL | SOT (6) | 1.60 mm × 1.20 mm |
SN74LVC1G97DRY | 1.45 mm × 1.00 mm | |
SN74LVC1G97DSF | 1.00 mm × 1.00 mm | |
SN74LVC1G97YZP | DSBGA (6) | 1.41 mm × 0.91 mm |
Changes from M Revision (June 2015) to N Revision
Changes from L Revision (December 2013) to M Revision
Changes from K Revision (October 2011) to L Revision
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DCT, DCU, DRY | YZP | |||
In0 | 3 | C1 | I | Input 0 | |
In1 | 1 | A1 | I | Input 1 | |
In2 | 6 | A2 | I | Input 2 | |
GND | 2 | B1 | — | Ground | |
VCC | 5 | B2 | — | Power | |
Y | 4 | C2 | O | Output |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 V | –50 | mA | |
IOK | Output clamp current | VO < 0 V | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101\(2) | ±1000 |
THERMAL METRIC(1) | SN74LVC1G97 | UNIT | ||||
---|---|---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | DRL (SOT) | YZP (DSBGA) | |||
6 PINS | 6 PINS | 6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 165 | 259 | 142 | 123 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | –40°C TO +85°C | –40°C TO +125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||
VT+
Positive-going input threshold voltage |
1.65 V | 0.79 | 1.16 | 0.79 | 1.16 | V | |||
2.3 V | 1.11 | 1.56 | 1.11 | 1.56 | |||||
3 V | 1.5 | 1.87 | 1.5 | 1.87 | |||||
4.5 V | 2.16 | 2.74 | 2.16 | 2.74 | |||||
5.5 V | 2.61 | 3.33 | 2.61 | 3.33 | |||||
VT–
Negative-going input threshold voltage |
1.65 V | 0.35 | 0.62 | 0.35 | 0.62 | V | |||
2.3 V | 0.58 | 0.87 | 0.58 | 0.87 | |||||
3 V | 0.84 | 1.19 | 0.84 | 1.19 | |||||
4.5 V | 1.41 | 1.9 | 1.41 | 1.9 | |||||
5.5 V | 1.87 | 2.29 | 1.87 | 2.29 | |||||
ΔVT
Hysteresis (VT+ – VT–) |
1.65 V | 0.3 | 0.62 | 0.3 | 0.62 | V | |||
2.3 V | 0.4 | 0.8 | 0.4 | 0.8 | |||||
3 V | 0.53 | 0.87 | 0.53 | 0.87 | |||||
4.5 V | 0.71 | 1.04 | 0.71 | 1.04 | |||||
5.5 V | 0.71 | 1.11 | 0.71 | 1.11 | |||||
VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | ||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | ||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.9 | ||||||
IOH = –16 mA | 3 V | 2.4 | 2.4 | ||||||
IOH = –24 mA | 2.3 | 2.3 | |||||||
IOH = –32 mA | 4.5 V | 3.8 | 3.8 | ||||||
VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | ||||||
IOL = 16 mA | 3 V | 0.4 | 0.45 | ||||||
IOL = 24 mA | 0.55 | 0.55 | |||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.58 | ||||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | µA | ||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | µA | ||||
ICC | VI = 5.5 V or GND, IO = 0 | 1.65 V to 5.5 V | 10 | 10 | µA | ||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | 500 | µA | ||||
CI | VI = VCC or GND | 3.3 V | 3.5 | 3.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C TO 85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | Any In | Y | 3.2 | 14.4 | 2 | 8.3 | 1.5 | 6.3 | 1.1 | 5.1 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C TO 125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | Any In | Y | 3.2 | 16.4 | 2 | 9.3 | 1.5 | 7.3 | 1.1 | 6.1 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance | f = 10 MHz | 22 | 23 | 23 | 26 | pF |