SCES677F September 2006 – June 2024 SN74LVC1T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.8V ±0.15V |
VCCB = 2.5V ±0.2V |
VCCB = 3.3V ±0.3V |
VCCB = 5V ±0.5V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 1.9 | 18.1 | 1 | 10.5 | 0.6 | 8.4 | 0.5 | 6.9 | ns |
tPHL | 1.8 | 15.2 | 0.9 | 9.2 | 0.7 | 7.5 | 0.5 | 6.5 | |||
tPLH | B | A | 1.4 | 10.2 | 1 | 8.1 | 0.7 | 7.4 | 0.5 | 6.9 | ns |
tPHL | 1.7 | 10 | 0.9 | 7.6 | 0.7 | 7 | 0.5 | 6.5 | |||
tPHZ | DIR | A | 2.1 | 8.4 | 2.2 | 8.4 | 2.2 | 8.5 | 2.2 | 8.4 | ns |
tPLZ | 0.9 | 6.8 | 1 | 6.8 | 0.7 | 6.7 | 0.7 | 6.7 | |||
tPHZ | DIR | B | 4.8 | 26.2 | 2.5 | 14.8 | 1 | 11.5 | 2.5 | 9.5 | ns |
tPLZ | 3.2 | 17.8 | 2.5 | 10.4 | 2.5 | 10 | 1.6 | 7.5 | |||
tPZH(1) | DIR | A | 28 | 18.5 | 17.4 | 14.4 | ns | ||||
tPZL(1) | 36.2 | 22.4 | 18.5 | 16 | |||||||
tPZH(1) | DIR | B | 24.9 | 17.3 | 15.1 | 13.6 | ns | ||||
tPZL(1) | 23.6 | 17.6 | 16 | 14.9 |