SCES677F September 2006 – June 2024 SN74LVC1T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Either supply rail may be powered on or off in any order without producing a glitch on the I/Os (that is, where the output erroneously transitions to VCC when it should be held low or vice versa). Glitches of this nature can be misinterpreted by a peripheral as a valid data bit, which could trigger a false device reset of the peripheral, a false device configuration of the peripheral, or even a false data initialization by the peripheral.