SCES677F September 2006 – June 2024 SN74LVC1T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1T45-Q1 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The maximum data rate can be up to 420Mbps when device translates signals from 3.3V to 5V.