SCES515N December 2003 – June 2024 SN74LVC1T45
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8V ±0.15V | VCCB = 2.5V ±0.2V | VCCB = 3.3V ±0.3V | VCCB = 5V ±0.5V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 3 | 17.7 | 2.2 | 10.3 | 1.7 | 8.3 | 1.4 | 7.2 | ns |
tPHL | 2.8 | 14.3 | 2.2 | 8.5 | 1.8 | 7.1 | 1.7 | 7 | |||
tPLH | B | A | 3 | 17.7 | 2.3 | 16 | 2.1 | 15.5 | 1.9 | 15.1 | ns |
tPHL | 2.8 | 14.3 | 2.1 | 12.9 | 2 | 12.6 | 1.8 | 12.2 | |||
tPHZ | DIR | A | 5.2 | 19.4 | 4.8 | 18.5 | 4.7 | 18.4 | 5.1 | 17.1 | ns |
tPLZ | 2.3 | 10.5 | 2.1 | 10.5 | 2.4 | 10.7 | 3.1 | 10.9 | |||
tPHZ | DIR | B | 5.2 | 21.9 | 4.9 | 11.5 | 4.6 | 10.3 | 2.8 | 8.2 | ns |
tPLZ | 4.2 | 16 | 3.7 | 9.2 | 3.3 | 8.4 | 2.4 | 6.4 | |||
tPZH(1) | DIR | A | 33.7 | 25.2 | 23.9 | 21.5 | ns | ||||
tPZL(1) | 36.2 | 24.4 | 22.9 | 20.4 | |||||||
tPZH(1) | DIR | B | 28.2 | 20.8 | 19 | 18.1 | ns | ||||
tPZL(1) | 33.7 | 27 | 25.5 | 24.1 |