SCAS572L April 1996 – July 2014 SN74LVC2244A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This octal buffer and line driver is designed for 1.65-V to 3.6-V VCC operation. The SN74LVC2244A device is organized as two 4-bit line drivers with separate output-enable (OE) inputs. When OE is low, the device passes data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state. The outputs, which are designed to sink up to 12 mA, include equivalent 26-ohm resistors to reduce overshoot and undershoot.
INPUTS | OUTPUT Y |
|
---|---|---|
OE | A | |
L | H | H |
L | L | L |
H | X | Z |