SCAS572L April 1996 – July 2014 SN74LVC2244A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 |
THERMAL METRIC(1) | SN74LVC2244A | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
DB | DBQ | DGV | DW | NS | PW | |||
20 PINS | ||||||||
RθJA | Junction-to-ambient thermal resistance | 94.5 | 94.7 | 114.7 | 88.3 | 74.7 | 102.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 56.2 | 47.9 | 29.8 | 51.1 | 40.5 | 35.9 | |
RθJB | Junction-to-board thermal resistance | 49.7 | 45.0 | 56.2 | 50.9 | 42.3 | 53.5 | |
ψJT | Junction-to-top characterization parameter | 18.1 | 11.0 | 0.8 | 20.0 | 14.3 | 2.2 | |
ψJB | Junction-to-board characterization parameter | 49.5 | 44.6 | 55.5 | 50.5 | 41.9 | 52.9 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | n/a | n/a | n/a |
PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||||
VOH | IOH = –100 μA | 1.65 V to 3.6 V |
VCC – 0.2 | VCC – 0.2 | V | |||||
IOH = –2 mA | 1.65 V | 1.2 | 1.2 | |||||||
IOH = –4 mA | 2.3 V | 1.7 | 1.7 | |||||||
2.7 V | 2.2 | 2.2 | ||||||||
IOH = –6 mA | 3 V | 2.4 | 2.4 | |||||||
IOH = –8 mA | 2.7 V | 2 | 2 | |||||||
IOH = –12 mA | 3 V | 2 | 2 | |||||||
VOL | IOL = 100 μA | 1.65 V to 3.6 V |
0.2 | 0.2 | V | |||||
IOL = 2 mA | 1.65 V | 0.45 | 0.45 | |||||||
IOL = 4 mA | 2.3 V | 0.7 | 0.7 | |||||||
2.7 V | 0.4 | 0.4 | ||||||||
IOL = 6 mA | 3 V | 0.55 | 0.55 | |||||||
IOL = 8 mA | 2.7 V | 0.6 | 0.6 | |||||||
IOL = 12 mA | 3 V | 0.8 | 0.8 | |||||||
II | VI = 0 to 5.5 V | 3.6 V | ±5 | ±5 | μA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | μA | |||||
IOZ | VO = 0 to 5.5 V | 3.6 V | ±10 | ±10 | μA | |||||
ICC | VI = VCC or GND | IO = 0 | 3.6 V | 10 | 10 | μA | ||||
3.6 V ≤ VI ≤ 5.5 V(2) | 10 | 10 | ||||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND | 2.7 V to 3.6 V |
500 | 500 | μA | |||||
Ci | VI = VCC or GND | 3.3 V | 4 | 4 | pF | |||||
Co | VO = VCC or GND | 3.3 V | 5.5 | 5.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 10.9 | 7.9 | 6.4 | 1.5 | 5.5 | ns | |||
ten | OE | Y | 12.6 | 9.6 | 8.1 | 1 | 7.1 | ns | |||
tdis | OE | Y | 12.1 | 7.8 | 7.3 | 1.5 | 6.8 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 12.4 | 10 | 7.1 | 1.5 | 6.5 | ns | |||
ten | OE | Y | 14.1 | 11.7 | 8.5 | 1 | 7.8 | ns | |||
tdis | OE | Y | 13.6 | 9.9 | 7.8 | 1.5 | 7.6 | ns |