Refer to the PDF data sheet for device specific package drawings
This octal buffer/driver is designed for 1.65-V to 3.6-V VCC operation.
The SN74LVC240A is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
SN74LVC240A | SSOP (20) | 7.20 mm × 5.30 mm |
TVSOP (20) | 5.00 mm × 4.40 mm | |
SOIC (20) | 12.80 mm × 7.50 mm | |
SOP (20) | 12.60 mm × 5.30 mm | |
TSSOP (20) | 6.50 mm × 4.40 mm |
Changes from K Revision (February 2005) to L Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1OE | I | Output Enable 1 |
2 | 1A1 | I | 1A1 Input |
3 | 2Y4 | O | 2Y4 Output |
4 | 1A2 | I | 1A2 Input |
5 | 2Y3 | O | 2Y3 Output |
6 | 1A3 | I | 1A3 Input |
7 | 2Y2 | O | 2Y2 Output |
8 | 1A4 | I | 1A4 Input |
9 | 2Y1 | O | 2Y1 Output |
10 | GND | — | Ground Pin |
11 | 2A1 | I | 2A1 Input |
12 | 1Y4 | O | 1Y4 Output |
13 | 2A2 | I | 2A2 Input |
14 | 1Y3 | O | 1Y3 Output |
15 | 2A3 | I | 2A3 Input |
16 | 1Y2 | O | 1Y2 Output |
17 | 2A4 | I | 2A4 Input |
18 | 1Y1 | O | 1Y1 Output |
19 | 2OE | I | Output Enable 2 |
20 | VCC | — | Power Pin |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range, applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range, applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 |
THERMAL METRIC(1) | PW | UNIT | |
---|---|---|---|
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 102.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 35.9 | |
RθJB | Junction-to-board thermal resistance | 53.5 | |
ψJT | Junction-to-top characterization parameter | 2.2 | |
ψJB | Junction-to-board characterization parameter | 52.9 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a |
PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||||
VOH | IOH = –100 μA | 1.65 V to 3.6 V |
VCC – 0.2 | VCC – 0.2 | V | |||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | |||||||
IOH = –8 mA | 2.3 V | 1.7 | 1.7 | |||||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | |||||||
3 V | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 3 V | 2.2 | 2.2 | |||||||
VOL | IOL = 100 μA | 1.65 V to 3.6 V |
0.2 | 0.2 | V | |||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | |||||||
IOL = 8 mA | 2.3 V | 0.7 | 0.7 | |||||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | |||||||
IOL = 24 mA | 3 V | 0.55 | 0.55 | |||||||
II | VI = 0 to 5.5 V | 3.6 V | ±5 | ±5 | μA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±20 | μA | |||||
IOZ | VO = 0 to 5.5 V | 3.6 V | ±10 | ±20 | μA | |||||
ICC | VI = VCC or GND | IO = 0 | 3.6 V | 10 | 10 | μA | ||||
3.6 V ≤ VI ≤ 5.5 V(2) | 10 | 10 | ||||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
2.7 V to 3.6 V |
500 | 500 | μA | |||||
Ci | VI = VCC or GND | 3.3 V | 4 | 4 | pF | |||||
Co | VO = VCC or GND | 3.3 V | 5.5 | 5.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 16.4 | 7.8 | 7.5 | 1.3 | 6.5 | ns | |||
ten | OE | Y | 16.5 | 10.5 | 9 | 1.1 | 8 | ns | |||
tdis | OE | Y | 15.9 | 9 | 8 | 1.4 | 7 | ns | |||
tsk(o) | 1 | 1 | 1 | 1 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 16.4 | 7.8 | 7.9 | 1.3 | 6.9 | ns | |||
ten | OE | Y | 16.5 | 10.5 | 9.4 | 1.1 | 8.4 | ns | |||
tdis | OE | Y | 15.9 | 9 | 8.6 | 1.4 | 7.6 | ns | |||
tsk(o) | 1 | 1 | 1 | 1 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | UNIT | |||
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | ||||||
Cpd | Power dissipation capacitance | Outputs enabled | f = 10 MHz | 127 | 156 | 32 | pF | |
Outputs disabled | 8 | 9 | 3 |