SCAS218X January 1993 – January 2015 SN74LVC245A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |
PARAMETER | DEFINITION | VALUE | UNIT | |
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1000 |
TA = 25°C | –40°C TO 85°C | –40°C TO 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | Operating | 1.65 | 3.6 | 1.65 | 3.6 | 1.65 | 3.6 | V |
Data retention only | 1.5 | 1.5 | 1.5 | ||||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | 0.65 × VCC | 0.65 × VCC | V | |||
VCC = 2.3 V to 2.7 V | 1.7 | 1.7 | 1.7 | ||||||
VCC = 2.7 V to 3.6 V | 2 | 2 | 2 | ||||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | 0.35 × VCC | 0.35 × VCC | V | |||
VCC = 2.3 V to 2.7 V | 0.7 | 0.7 | 0.7 | ||||||
VCC = 2.7 V to 3.6 V | 0.8 | 0.8 | 0.8 | ||||||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | –4 | –4 | mA | |||
VCC = 2.3 V | –8 | –8 | –8 | ||||||
VCC = 2.7 V | –12 | –12 | –12 | ||||||
VCC = 3 V | –24 | –24 | –24 | ||||||
IOL | Low-level output current | VCC = 1.65 V | 4 | 4 | 4 | mA | |||
VCC = 2.3 V | 8 | 8 | 8 | ||||||
VCC = 2.7 V | 12 | 12 | 12 | ||||||
VCC = 3 V | 24 | 24 | 24 | ||||||
Δt/Δv | Input transition rise or fall rate | 10 | 10 | 10 | ns/V |
THERMAL METRIC(1) | SN74LVC245A | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
DB(2) | DGV(2) | DW(2) | GQN or ZQN(2) | N(2) | NS(2) | PW(2) | RGY(3) | |||
20 PINS | ||||||||||
RθJA | Junction-to-ambient thermal resistance | 106.5 | 124.1 | 92.9 | 78 | 59.2 | 83.6 | 108.1 | 44.0 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 68.1 | 39.5 | 60.6 | 44.9 | 49.4 | 43.0 | 53.0 | ||
RθJB | Junction-to-board thermal resistance | 61.7 | 65.5 | 60.4 | 40.1 | 51.2 | 59.1 | 22.1 | ||
ψJT | Junction-to-top characterization parameter | 28.5 | 2.1 | 28.2 | 29.9 | 21.9 | 4.7 | 3.0 | ||
ψJB | Junction-to-board characterization parameter | 61.2 | 64.9 | 60.0 | 39.9 | 50.8 | 58.6 | 22.2 | ||
RθJC(bot) | Junction-to-case(bottom) thermal resistance | — | — | — | — | — | — | 16.6 |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C TO 85°C | –40°C TO 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | IOH = –100 μA | 1.65 V to 3.6 V |
VCC – 0.2 | VCC – 0.2 | VCC – 0.2 | V | ||||||
IOH = –4 mA | 1.65 V | 1.29 | 1.2 | 1.1 | ||||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.7 | 1.6 | ||||||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | 2.1 | ||||||||
3 V | 2.4 | 2.4 | 2.3 | |||||||||
IOH = –24 mA | 3 V | 2.3 | 2.2 | 2.1 | ||||||||
VOL | IOL = 100 μA | 1.65 V to 3.6 V |
0.1 | 0.2 | 0.2 | V | ||||||
IOL = 4 mA | 1.65 V | 0.24 | 0.45 | 0.60 | ||||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.7 | 0.75 | ||||||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | 0.6 | ||||||||
IOL = 24 mA | 3 V | 0.55 | 0.55 | 0.75 | ||||||||
II | Control inputs |
VI = 0 to 5.5 V | 3.6 V | ±1 | ±5 | ±10 | μA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±1 | ±10 | ±20 | μA | ||||||
IOZ(1) | VO = 0 to 5.5 V | 3.6 V | ±1 | ±10 | ±20 | μA | ||||||
ICC | VI = VCC or GND | IO = 0 | 3.6 V | 1 | 10 | 30 | μA | |||||
3.6 V ≤ VI ≤ 5.5 V(2) | 1 | 10 | 30 | |||||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
2.7 V to 3.6 V |
500 | 500 | 5000 | μA | ||||||
Ci | Control inputs | VI = VCC or GND | 3.3 V | 4 | pF | |||||||
Cio | A or B ports(3) | VI = VCC or GND | 3.3 V | 5.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | –40°C TO 85°C | –40°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | B or A | 1.8 V ± 0.15 V | 1 | 6 | 12.2 | 1 | 12.7 | 1 | 13.7 | ns |
2.5 V ± 0.2 V | 1 | 3.9 | 7.8 | 1 | 8.3 | 1 | 9.1 | ||||
2.7 V | 1 | 4.2 | 7.1 | 1 | 7.3 | 1 | 8.3 | ||||
3.3 V ± 0.3 V | 1.5 | 3.8 | 6.1 | 1.5 | 6.3 | 1.5 | 7.3 | ||||
ten | OE | A or B | 1.8 V ± 0.15 V | 1 | 7 | 14.8 | 1 | 15.3 | 1 | 16.8 | ns |
2.5 V ± 0.2 V | 1 | 4.5 | 10 | 1 | 10.5 | 1 | 12 | ||||
2.7 V | 1 | 5.4 | 9.3 | 1 | 9.5 | 1 | 11 | ||||
3.3 V ± 0.3 V | 1.5 | 4.4 | 8.3 | 1.5 | 8.5 | 1.5 | 10 | ||||
tdis | OE | A or B | 1.8 V ± 0.15 V | 1 | 7.8 | 16.5 | 1 | 17 | 1 | 18 | ns |
2.5 V ± 0.2 V | 1 | 4 | 9 | 1 | 9.5 | 1 | 10.5 | ||||
2.7 V | 1 | 4.4 | 8.3 | 1 | 8.5 | 1 | 9.5 | ||||
3.3 V ± 0.3 V | 1.7 | 4.1 | 7.3 | 1.7 | 7.5 | 1.7 | 8.5 | ||||
tsk(o) | 3.3 V ± 0.3 V | 1 | 1.5 | ns |
PARAMETER | TEST CONDITIONS |
VCC | TYP | UNIT | ||
---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance per transceiver | Outputs enabled | f = 10 MHz | 1.8 V | 42 | pF |
2.5 V | 43 | |||||
3.3 V | 45 | |||||
Outputs disabled | 1.8 V | 1 | ||||
2.5 V | 1 | |||||
3.3 V | 2 |