Refer to the PDF data sheet for device specific package drawings
High push-pull output drive strength:
The SN74LVC258A contains four 2-to-1 digital multiplexers with inverted outputs. The output enable (OE) and select (A/B) inputs control all channels.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74LVC258A | D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.9mm |
PW (TSSOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A/B | 1 | I | Select data source |
1A | 2 | I | Channel 1, input A |
1B | 3 | I | Channel 1, input B |
1Y | 4 | O | Channel 1, output Y |
2A | 5 | I | Channel 2, input A |
2B | 6 | I | Channel 2, input B |
2Y | 7 | O | Channel 2, output Y |
GND | 8 | G | Ground |
3Y | 9 | O | Channel 3, output Y |
3B | 10 | I | Channel 3, input B |
3A | 11 | I | Channel 3, input A |
4Y | 12 | O | Channel 4, output Y |
4B | 13 | I | Channel 4, input B |
4A | 14 | I | Channel 4, input A |
OE | 15 | I | Output enable, active low |
VCC | 16 | P | Positive Supply |