SCLSA19 July 2024 SN74LVC258A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC258A contains four 2-to-1 digital multiplexers with inverted outputs. The output enable (OE) and select (A/B) inputs control all channels.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74LVC258A | D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.9mm |
PW (TSSOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm |