SCLSA19 July 2024 SN74LVC258A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt ≤ 2.5ns.
The outputs are measured individually with one input transition per measurement.
TEST | S1 | S2 | RL | CL | ΔV | VLOAD |
---|---|---|---|---|---|---|
tPLH, tPHL | OPEN | OPEN | 500Ω | 50pF | — | — |
tPLZ, tPZL | CLOSED | OPEN | 500Ω | 50pF | 0.3V | 2×VCC |
tPHZ, tPZH | OPEN | CLOSED | 500Ω | 50pF | 0.3V | — |
VCC | Vt | RL | CL | ΔV | VLOAD |
---|---|---|---|---|---|
1.2V ± 0.1V | VCC/2 | 2kΩ | 15pF | 0.1V | 2×VCC |
1.5V ± 0.12V | VCC/2 | 2kΩ | 15pF | 0.1V | 2×VCC |
1.8V ± 0.15V | VCC/2 | 1kΩ | 30pF | 0.15V | 2×VCC |
2.5V ± 0.2V | VCC/2 | 500Ω | 30pF | 0.15V | 2×VCC |
2.7V | 1.5V | 500Ω | 50pF | 0.3V | 6V |
3.3V ± 0.3V | 1.5V | 500Ω | 50pF | 0.3V | 6V |